Energy-Saving Products
Programmable Thermostats for Homes
Programmable thermostats adjust the temperature automatically when you are away or asleep to conserve energy and save money - up to 33%* - on your utility bill.
 
Programmable Thermostats for Buildings
Programmable thermostats automatically adjust the temperature of an office building for unoccupied times such as evenings or weekends.
 
Whole-House Humidifiers
Moist air feels warmer than dry air. A humidifier allows you to turn the thermostat down to save energy and still feel comfortable.
 
Whole-House Dehumidifiers
Your home feels cooler when excess humidity is removed. A dehumidifier allows you to run the air conditioner less to save energy and still feel comfortable.
 
Temperature Zoning
Why waste energy on rooms you're not using? Deliver heating and cooling like a light switch by turning zones on and off when needed to save energy.
 
Whole-House Air Cleaners
Save energy by trapping dirt and dust that can limit the efficiency of your furnace, and improve the quality of your indoor air at the same time.
 
Water Controls
Increase your supply of usable hot water and manage your water consumption to keep your bill under control.
 
Economizer Controls for Buildings
For retail locations, use economizer controls to properly ventilate the space based on the time of day on varying occupancy loads such as a lunch rush at a quick service restaurant.
 
Energy Expert Locator
After you've learned about energy-saving Honeywell products, contact your local Honeywell Energy Expert for professional installation.
 

 

* If used as directed. Savings may vary depending on geographic region and usage.

 


Locate an Energy Expert